316 Series - PICO® II Very Fast-Acting Subminiature Axial leaded fuse for CCC

Pico 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 316 Series PICO® II very fast acting fuse is designed to meet the an extensive array of performance characteristics in a space-saving subminiature package while complying with the requirements of CCC.


Features:

  • CCC certified Axial Lead and Cartridge Fuse
  • Fully compatible with Lead–free solder alloys and higher temperature profiles associated with Lead–free assembly
  • RoHS compaliant
  • Available in ratings of 0.50A, 1.00A, 2.00A, 3.15A and 5.00 amperes

Access specifications, certifications, check availability and order parts below

Catalog #VibrationBodyOpeningPartner ECAD ModelsStockSamplesCompare
0316.500
Obsolete: 2015 -04-01
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak).Ceramic BodyVery Fast-Acting (FF)0316.500CheckOrder
0316001.
Obsolete: 2015 -04-01
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak).Ceramic BodyVery Fast-Acting (FF)0316001.CheckOrder
0316002.
Obsolete: 2015 -04-01
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak).Ceramic BodyVery Fast-Acting (FF)0316002.CheckOrder
0316005.
Obsolete: 2015 -04-01
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak).Ceramic BodyVery Fast-Acting (FF)0316005.CheckOrder
03163.15
Obsolete: 2015 -04-01
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 G¦s Peak).Ceramic BodyVery Fast-Acting (FF)03163.15CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Fuse 316 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide